text.skipToContent text.skipToNavigation

N1 Lay-In 90 Degree Seal Plate 6X6 Carbon Steel - Gray

By Wiegmann 

Catalog ID: LJW6ASP

By Wiegmann
N1 Lay-In 90 Degree Seal Plate 6X6 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

  • Carbon steel 90 degrees angle sealing plate fitting.
  • Product Details

    General

    Accessory Type Sealing Plate
    Application For use with LJW Series lay-in wireway.
    Color Ansi-61 Gray Smooth
    EU RoHS Indicator No
    Finish Type Polyester Powder
    Fitting Type 90 Degree Seal
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Type Accessory
    UPC 786725328987

    Dimensions

    Actual Depth 9.500 in
    Actual Height