text.skipToContent text.skipToNavigation

PA0808G

by Wiegmann 

Catalog ID: PA0808G

N1 Panel Adapter (Hinged-Cover/Screw-Cover Wireway) 8X8 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

  • Galvanized panel adapter fitting.
  • Product Details

    General

    Accessory Type Panel Adapter
    Application For use with HS and S Series wireway.
    Construction Formed and Spot Welded
    Cover Type Hinged/Screw Cover
    EU RoHS Indicator Yes
    Finish Type Galvanized
    Listings UL, CSA
    Material Carbon Steel
    Type Accessory
    UPC 786725852529

    Dimensions

    Actual Depth 9.500 in
    Actual Height 1.500 in
    Actual Length 9.500 in
    Depth 10 in
    Height 2 in
    Weight 4 lb
    Width 9 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 5

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions