SC-LIDG
* Representative image
SC-LIDG

Surface Cover Only (Screw-Cover) 10 X 10, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

SC1010G

Surface Cover Only (Screw-Cover) 10X10 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from pre-galvanized steel

Covers are 16 gauge G-90 pre-galvanized steel.

Product details

General

Accessory Type
Cover
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Construction
Non-Flanged
Cover Type
Surface Cover
EU RoHS Indicator
Yes
Finish Type
Galvanized
Material
Carbon Steel
Type
Accessory
UPC
786725866663

Dimensions

Height
10 in
Weight
2.5 lb
Width
10 in

Logistics

Carton Quantity
1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions