text.skipToContent text.skipToNavigation

SC1215G

by Wiegmann 

Catalog ID: SC1215G

Surface Cover Only (Screw-Cover) 12X15 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from pre-galvanized steel
  • Covers are 16 gauge G-90 pre-galvanized steel.

    Product Details

    General

    Accessory Type Cover
    Application For use with NEMA 1 screw cover wall-mount enclosures.
    Construction Non-Flanged
    Cover Type Surface Cover
    Finish Type Galvanized
    Material Carbon Steel
    Type Accessory
    UPC 786725866717

    Dimensions

    Height 15 in
    Weight 4 lb
    Width 12 in

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions