text.skipToContent text.skipToNavigation

SC1218G

By Wiegmann 

Catalog ID: SC1218G

By Wiegmann
Catalog ID:  SC1218G
Surface Cover Only (Screw-Cover) 12X18 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from pre-galvanized steel
  • Covers are 16 gauge G-90 pre-galvanized steel.

    Product Details

    General

    Accessory Type Cover
    EU RoHS Indicator No
    Type Accessory
    UPC 786725866755

    Dimensions

    Height 18 in
    Weight 5 lb
    Width 12 in

    Logistics

    Carton Quantity 1