SC-LIDG
* Representative image
SC-LIDG

Surface Cover Only (Screw-Cover) 16 X 16, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

SC1616G

Surface Cover Only (Screw-Cover) 16X16 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from pre-galvanized steel

Covers are 16 gauge G-90 pre-galvanized steel.

Product details

General

Accessory Type
Cover
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Construction
Non-Flanged
Cover Type
Surface Cover
EU RoHS Indicator
Yes
Finish Type
Galvanized
Material
Carbon Steel
Type
Accessory
UPC
786725866748

Dimensions

Height
16 in
Weight
8 lb
Width
16 in

Logistics

Carton Quantity
1

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing

3D Models

Terms and Conditions