text.skipToContent text.skipToNavigation

SC2424G

By Wiegmann 

Catalog ID: SC2424G

By Wiegmann
Catalog ID:  SC2424G
Surface Cover Only (Screw-Cover) 24X24 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from pre-galvanized steel
  • Covers are 16 gauge G-90 pre-galvanized steel.

    Product Details

    General

    Accessory Type Cover
    EU RoHS Indicator Yes
    Type Accessory
    UPC 786725866809

    Dimensions

    Height 24 in
    Weight 15 lb
    Width 24 in

    Logistics

    Carton Quantity 1

    Resources and Downloads

    Specifications

    Sales Drawings