text.skipToContent text.skipToNavigation

SCF1216G - Discontinued

by Wiegmann 

Catalog ID: SCF1216G

DISCONTINUED - Flush Cover (Screw-Cover Series) 12X16 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from pre-galvanized steel
  • Covers are 14 gauge G-90 unpainted pre-galvanized steel.

    Product Details

    General

    Accessory Type Cover
    Application Designed to mount on enclosure for flush installations.
    Construction Non-Flanged
    Cover Type Flush Cover
    EU RoHS Indicator Yes
    Finish Type Galvanized
    Material Carbon Steel
    Type Accessory
    UPC 786725847754

    Dimensions

    Height 14 in
    Weight 5 lb
    Width 18 in

    Logistics

    Carton Quantity 1

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions