text.skipToContent text.skipToNavigation

SCF1515

by Wiegmann 

Catalog ID: SCF1515

Flush Cover (Screw-Cover Series) 15X15 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Covers are 14 gauge carbon steel.

Product Details

General

Accessory Type Cover
Application Designed to mount on enclosure for flush installations.
Color Ansi-61 Gray Textured
Construction Non-Flanged
Cover Type Flush Cover
EU RoHS Indicator Yes
Finish Type Textured
Material Carbon Steel
Type Accessory
UPC 786725314522

Dimensions

Height 17 in
Weight 5 lb
Width 17 in

Logistics

Carton Quantity 1

Resources/Downloads