SCF_G_1
* Representative image
SCF_G_1
SCF_G_2
SCF_G_3

Flush Cover (Screw-Cover Series) 36 X 36, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

SCF3636G

Flush Cover (Screw-Cover Series) 36X36 Carbon Steel - Galvanized

Replacement flush cover for the NEMA Type 1 wall-mount screw-cover. Designed to mount on the enclosure for flush installations.

Fabricated from pre-galvanized steel

Covers are 14 gauge G-90 unpainted pre-galvanized steel.

Product details

General

Accessory Type
Cover
Application
Designed to mount on enclosure for flush installations.
Construction
Non-Flanged
Cover Type
Flush Cover
EU RoHS Indicator
Yes
Finish Type
Galvanized
Material
Carbon Steel
Type
Accessory
UPC
786725884858

Dimensions

Height
38 in
Weight
24 lb
Width
38 in

Logistics

Carton Quantity
1

Resources and downloads