text.skipToContent text.skipToNavigation

SSJWBH6

by Wiegmann 

Catalog ID: SSJWBH6

N4X Bracket Hanger (For Stainless Steel Feed-Through Wireway) 6X6 304 Stainless Steel

Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.

  • Stainless steel bracket-hanger fitting.
  • Product Details

    General

    Accessory Type Hanger
    Application For use with SSJW Series feed-through wireway.
    Color Stainless Steel
    EU RoHS Indicator Yes
    Finish Type Smooth Grained Finish
    Knockouts No
    Listings UL, CSA
    Material Stainless Steel
    Type Accessory
    UPC 786725862849

    Dimensions

    Actual Length 9.000 in
    Depth 9 in
    Height 8 in
    Weight 1 lb
    Width 4 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 4X
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions