text.skipToContent text.skipToNavigation

SSJWL906

by Wiegmann 

Catalog ID: SSJWL906

N4X 90 Degree Elbow (For Stainless Steel Feed-Through Wireway) 6X6 304 Stainless Steel

Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.

  • Stainless steel 90 degrees elbow fitting.
  • Product Details

    General

    Accessory Type Elbow
    Application For use with SSJW Series feed-through wireway.
    Color Stainless Steel
    EU RoHS Indicator Yes
    Finish Type Smooth Grained Finish
    Fitting Type 90 Degree Elbow
    Knockouts No
    Listings UL, CSA
    Material Stainless Steel
    Type Fitting
    UPC 786725482351

    Dimensions

    Actual Length 10.000 in
    Depth 10 in
    Height 7 in
    Weight 8 lb
    Width 10 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 4X
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources/Downloads

    Specifications

    3D Models

    Engineering Drawing

    Terms and Conditions