text.skipToContent text.skipToNavigation

SSJWN446

By Wiegmann 

Catalog ID: SSJWN446

By Wiegmann
Catalog ID:  SSJWN446
N4X Nipple (For Stainless Steel Feed-Through Wireway) 4X4X6 304 Stainless Steel

Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.

  • Stainless steel 6" straight nipple fitting.
  • Product Details

    General

    Accessory Type Nipple
    Application For use with SSJW Series feed-through wireway.
    Color Stainless Steel
    EU RoHS Indicator No
    Finish Type Smooth Grained Finish
    Fitting Type Nipple
    Knockouts No
    Listings UL, CSA
    Material Stainless Steel
    Type Fitting
    UPC 786725481651

    Dimensions

    Actual Length 7.000 in
    Depth 7 in
    Height 5 in
    Weight 3 lb
    Width 5 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 4X
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources and Downloads

    Specifications

    3D Models

    Engineering Drawing

    Terms and Conditions