text.skipToContent text.skipToNavigation

T0404G

by Wiegmann 

Catalog ID: T0404G

N1 Tee (Hinged-Cover/Screw-Cover Wireway) 4X4 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

  • Galvanized tee fitting.
  • Product Details

    General

    Accessory Type Tee
    Application For use with HS and S Series wireway.
    Cover Type Hinged/Screw Cover
    EU RoHS Indicator No
    Finish Type Galvanized
    Fitting Type Tee
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Type Fitting
    UPC 786725852260

    Dimensions

    Actual Length 9.000 in
    Depth 9 in
    Height 5 in
    Weight 3 lb
    Width 7 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions