text.skipToContent text.skipToNavigation

T1010

By Wiegmann 

Catalog ID: T1010

By Wiegmann
Catalog ID:  T1010
N1 Tee (Hinged-Cover/Screw-Cover Wireway) 10X10 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

  • Carbon steel tee fitting.
  • Product Details

    General

    Accessory Type Tee
    Application For use with HS and S Series wireway.
    Color Ansi-61 Gray Smooth
    Cover Type Hinged/Screw Cover
    EU RoHS Indicator Yes
    Feature - Barrel Type Long
    Finish Type Polyester Powder
    Fitting Type Tee
    Knockouts No
    Material Carbon Steel
    Type Fitting
    UPC 786725394852

    Dimensions

    Actual Length 15.000 in
    Depth 15 in
    Height 11 in
    Weight 13 lb
    Width 13 in

    Certifications and Compliance

    Certification - CSA Approved Y
    Certification - ETL N
    Certification - UL Recognized N
    Certification - cULus N
    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources and Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions