T-G
* Representative image
T-G

N1 Tee (Hinged-Cover/Screw-Cover Wireway) 10X10 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

T1010G

N1 Tee (Hinged-Cover/Screw-Cover Wireway) 10X10 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Galvanized tee fitting.

Product details

General

Accessory Type
Tee
Application
For use with HS and S Series wireway.
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
No
Finish Type
Galvanized
Fitting Type
Tee
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725852291

Dimensions

Actual Length
15 in
Depth
15 in
Height
11 in
Weight
13 lb
Width
13 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing