text.skipToContent text.skipToNavigation

Terminal Assembly (Small JIC/N12/N4) 8 X 8

By Wiegmann 

Catalog ID: WA0808JTMA

By Wiegmann
Terminal Assembly (Small JIC/N12/N4) 8X8

This strong versatile bracket assembly provides a great option for mounting terminal blocks in small JIC NEMA Type 4 and 12 enclosures. Installs easily and accomodates the desired amount of terminal straps or block strips. Order terminal straps and block strips separately.

  • Each bracket assembly consist of two white enamel brackets which mount on weldnuts
  • To select the correct bracket assembly, determine whether the bracket will be mounted parallel to the height or width dimension of the enclosure

Easily installed bracket assembly accommodates the desired number of terminal straps or block strips. Bracket assembly consists of two white enamel brackets which mount on weldnuts.

Product Details

General

Accessory Type Bracket
Application Provides a strong, versatile means for mounting terminal blocks in Wiegmann JIC boxes and other enclosures.
Color White
EU RoHS Indicator No
Material Carbon Steel
Type Accessory
UPC 786725362622

Dimensions

Weight 1 lb

Logistics