CMC-PPHID-2385825
CMC-PPHID-2385825

Three phase rain protected meter carrier

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BA12917PMC2

Three phase rain protected meter carrier, Holds 2 mechanical meters

Rain-Tight Carrying Cases are available in four designs to accommodate any socket type meter transporting requirements;They are constructed of .063 aluminum and have stainless steel hinges and heavy-duty pull-down catches for padlocking or sealing;All carriers are equipped with hinged lids and shock absorbing pads on the top and meter trays);All seams are welded.;Many utilities fasten the meter carrying case to the truck bed for security purposes;Holds 2 Mechanical Meters

  • Rain-Tight Carrying Cases are available in four designs to accommodate any socket type meter transporting requirements
  • They are constructed of .063 aluminum and have stainless steel hinges and heavy-duty pull-down catches for padlocking or sealing
  • All carriers are equipped with hinged lids and shock absorbing pads on the top and meter trays)
  • All seams are welded.
  • Many utilities fasten the meter carrying case to the truck bed for security purposes
  • Holds 2 Mechanical Meters

Product details

General

Material
Aluminum
UPC
192663141661

Dimensions

Depth
12 in
Height
17 in
Width
9 in

Resources and downloads