text.skipToContent text.skipToNavigation

WADW292002SS

by Wiegmann 

Catalog ID: WADW292002SS

NEMA 4X Deep Hinged Window 28.8X26.2X2.8 304 Stainless Steel

The Wiegmann Universal Deep Hinged Door Kit is styled after Wiegmann's N412 Ultimate Series enclosures. Kits are compatible with any NEMA 3R, 4, 4X, and 12 rated enclosures.

  • Quarter-turn style latching for easy access
  • Poured in place gasket
  • Removable concealed hinge
  • Drill template included for ease of mounting and guaranteed alignment
  • Polycarbonate window for clear visibility

Product Details

General

Accessory Type Window/Door Kit
Color Stainless Steel
EU RoHS Indicator No
Finish Type Stainless Steel
Latches Type Quarter Turn Latch
Material 304 Stainless Steel
Type Accessory
UPC 786725876792

Dimensions

Actual Depth 2.75 in
Actual Height 28.75 in
Actual Width 20.25 in
Depth 2 in
Height 29 in
Width 20 in

Certifications and Compliance

Certified Listed UL Recognized 508A
Nema Rating 4X

Logistics

Carton Quantity 1

Resources/Downloads