text.skipToContent text.skipToNavigation

WAS125SS

by Wiegmann 

Catalog ID: WAS125SS

Oil Tight Hole Seal 1-1/4 Inch 304 Stainless Steel

Hole Seals are designed to protect enclosures that have extra 1-1/4 inch pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.

  • Fabricated from stainless steel
  • Contains an oil-resistant gasket
  • Quick wing nut provided

1-1/4-inch conduit holes. Quick wing nut. Oil resistant gasket. Grained finish.

Product Details

General

Accessory Type Hole Seal
Application Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Color Stainless Steel
EU RoHS Indicator Yes
Material Stainless Steel
Type Accessory
UPC 786725490950

Dimensions

Height 1 in
Length 4.75 in
Weight 0.2 lb
Width 4 in

Logistics

Carton Quantity 10

Resources/Downloads