text.skipToContent text.skipToNavigation

WAS250

by Wiegmann 

Catalog ID: WAS250

Oil Tight Hole Seal 2-1/2 Inch Carbon Steel - Gray

Hole Seals are designed to protect enclosures that have extra 2 1/2 inch pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.

  • Fabricated from carbon steel
  • Contains an oil-resistant gasket
  • Quick wing nut provided

2-1/2-inch conduit holes. Quick wing nut. Oil resistant gasket. ANSI-61 gray smooth finish.

Product Details

General

Accessory Type Hole Seal
Application Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Color Ansi-61 Gray Smooth
EU RoHS Indicator Yes
Finish Type Smooth
Material Carbon Steel
Type Accessory
UPC 786725490837

Dimensions

Dimensions 4.25 in x 4 in x 0.625 in
Height 0.625 in
Length 4.25 in
Weight 0.4 lb
Width 4 in

Logistics

Carton Quantity 10

Resources/Downloads

Specifications

Terms and Conditions