text.skipToContent text.skipToNavigation

WLSG25B - Discontinued

by Wiegmann 

Catalog ID: WLSG25B

DISCONTINUED - LED Steady Light Signal 120-240VAC Blue

Designed to mount on the outside of an enclosure. Can serve as a warning device or signal an event or occurrence.

  • 50,000 hour life expectancy
  • Inverted cone design to provide full 360 degree coverage for more light projection
  • Flash rate is approximately 7 micro flashes per second
  • Includes gasket and locknut

Product Details

General

Color Blue
Type Signal Light
UPC 786725871285

Dimensions

Height 3.38 in
Weight 1.25 lb
Width 2.89 in

Logistics

Carton Quantity 1

Resources/Downloads