X
* Representative image
X

N1 Cross (Hinged-Cover/Screw-Cover Wireway) 2.5X2.5X6.6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

X0202

N1 Cross (Hinged-Cover/Screw-Cover Wireway) 2.5X2.5X6.6 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Carbon steel cross fitting.

Product details

General

Accessory Type
Cross
Application
For use with HS and S Series wireway.
Color
Ansi-61 Gray Smooth
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Fitting Type
Cross
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725390953

Dimensions

Actual Depth
7.5 in
Actual Height
3.5 in
Actual Length
7.5 in
Actual Width
7.5 in
Depth
8 in
Height
4 in
Weight
2 lb
Width
8 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing