FF449CFM12VG_1
FF449CFM12VG_1
FF8859CFM24VG_2
FF8859CFM24VG_1
FF8859CFM24VG_3

NEMA 12 Filter Fan 48 Volt DC 132 Cubic Feet Per Minute 9.8X9.8 - Light Gray

Brand:

Wiegmann

Catalog ID:

FF1010132CFM48VG

NEMA 12 Filter Fan 48 Volt DC 132 Cubic Feet Per Minute 9.8X9.8 - Light Gray

The latest passive technology for fan cooling and pressurizing of electrical enclosures. Filter fans can be used as forced air cooling or in conjunction with an exhaust filter for convection cooling. They are designed to maintain a desired temperature within an enclosure.

  • Available in gray or black
  • Polyurethane foam gasketed seal on the mounting frame
  • Shielded and self lubricating ball bearing fans
  • Low noise operation

Product details

General

Application
  • Ventilation
  • Temperature Control
Color
Gray
EU RoHS Indicator
No
Material
ABS Plastic
Type
Filter Fan
UPC
786725886777

Dimensions

Actual Depth
4.9 in
Actual Height
9.8 in
Actual Width
9.8 in
Depth
5 in
Height
10 in
Width
10 in

Certifications And Compliance

Certified Listed
UL/cUL Recognized

Logistics

Carton Quantity
10