text.skipToContent text.skipToNavigation

FF449CFM24VG

by Wiegmann 

Catalog ID: FF449CFM24VG

NEMA 12 Filter Fan 24 Volt DC 9 Cubic Feet Per Minute 4.2X4.2 - Light Gray

The latest passive technology for fan cooling and pressurizing of electrical enclosures. Filter fans can be used as forced air cooling or in conjunction with an exhaust filter for convection cooling. They are designed to maintain a desired temperature within an enclosure.

  • Available in gray or black
  • Polyurethane foam gasketed seal on the mounting frame
  • Shielded and self lubricating ball bearing fans
  • Low noise operation

Product Details

General

Application
  • Ventilation
  • Temperature Control
Color Gray
Material ABS Plastic
Type Filter Fan
UPC 786725886333

Dimensions

Actual Depth 2.1 in
Actual Height 4.2 in
Actual Width 4.2 in
Depth 2 in
Height 4 in
Width 4 in

Certifications and Compliance

Certified Listed UL/cUL Recognized

Logistics

Carton Quantity 16

Resources/Downloads