FF449CFM12VG_1
FF449CFM12VG_1
FF8859CFM24VG_2
FF8859CFM24VG_1
FF8859CFM24VG_3

NEMA 12 Top Filter Fan 230 Volt 288 Cubic Feet Per Minute 12.8X12.8 Light Gray

Brand:

Wiegmann

Catalog ID:

FFTM288CFM230VG

NEMA 12 Top Filter Fan 230 Volt 288 Cubic Feet Per Minute 12.8X12.8 Light Gray

The latest passive technology for fan cooling and pressurizing of electrical enclosures. Filter fans can be used as forced air cooling or in conjunction with an exhaust filter for convection cooling. They are designed to maintain a desired temperature within an enclosure.

  • Available in gray or black
  • Polyurethane foam gasketed seal on the mounting frame
  • Shielded and self lubricating ball bearing fans
  • Low noise operation

Product details

General

Application
  • Ventilation
  • Temperature Control
Color
Gray
Cutout
6.89x6.89
EU RoHS Indicator
No
Material
ABS Plastic
Type
Filter Fan
UPC
786725886968

Dimensions

Actual Depth
3.7 in
Actual Height
12.8 in
Actual Width
12.8 in
Depth
4 in
Height
13 in
Width
13 in

Electrical Ratings

Voltage Rating
230 VAC

Certifications And Compliance

Certified Listed
UL/cUL Recognized

Logistics

Carton Quantity
1