text.skipToContent text.skipToNavigation

FRFBF66

by Wiegmann 

Catalog ID: FRFBF66

Replacement Filter For FBF66 6.85X6.85

Replacement filter for the FBF66. The filter is made of durable elastic fiber and can be washed and reused.

Product Details

General

Application Cooling
Color Silver
Material Aluminum
Type Replacement Filter
UPC 786725885824

Dimensions

Actual Depth 0.3 in
Actual Height 6.85 in
Actual Width 6.85 in
Depth 1 in
Height 7 in
Width 7 in

Certifications and Compliance

Certified Listed UL/cUL Recognized

Logistics

Carton Quantity 44

Resources/Downloads