text.skipToContent text.skipToNavigation

HMC230V

by Wiegmann 

Catalog ID: HMC230V

Hygorstat Mechanical Change Over Max 240 Volt 40/90 Fahrenheit

Hygrostat with mechanical changeover is designed to provide both air and temperature control inside and electrical enclosure. This is ideal for equipment that is exposed to a wide range of outdoor elements.
  • Independently senses both the relative humidity and temperature
  • Easily installed by clip mounting on 35mm DIN Rail
  • Maximum operating voltage is 230 volts

Product Details

General

Application
  • Humidity
  • Temperature Control
Color Gray
Material PC Plastic
Type Hygorstat
UPC 786725886272

Dimensions

Actual Depth 1.67 in
Actual Height 2.36 in
Actual Width 1.54 in
Depth 2 in
Height 2 in
Width 2 in

Electrical Ratings

Operating Voltage Max 230

Certifications and Compliance

Certified Listed UL/cUL Recognized

Logistics

Carton Quantity 15

Resources/Downloads