text.skipToContent text.skipToNavigation

WNA4C4SP28LV

by Wiegmann 

Collection Name:  SlimKool Series

Catalog ID: WNA4C4SP28LV

NEMA 4X SlimKool Series Air Conditioner, 28x12x15, 4,000 BTU/H, 115 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

Product Details

General

Finish Type Stainless Steel
Type Air Conditioner
UPC 786725888436

Dimensions

Actual Depth 15 in
Actual Height 28 in
Actual Width 12 in
Weight 85 lb

Electrical Ratings

Hertz Input 60
Voltage Rating 115 V

Certifications and Compliance

Certified Listed
  • UL
  • cUL
Nema Rating 4X

Resources/Downloads