text.skipToContent text.skipToNavigation

Enclosure Handles

EXH1A10

By Killark  
Catalog ID: EXH1A10
EXH Series,4 Pole 150 Amp Frame Breaker In 10" Deep Boxes Class I, II, III, CDEFG, UL/CSA, 316 SS Shaft, Cast Alum Handle Type 4X IP66, Circuit Breaker Handle

EXH1A6

By Killark  
Catalog ID: EXH1A6
EXH Series,4 Pole 150 Amp Frame Breaker In 6" Deep Boxes Class I, II, III, CDEFG, UL/CSA, 316 SS Shaft, Cast Alum Handle Type 4X IP66, Circuit Breaker Handle

EXH1A8

By Killark  
Catalog ID: EXH1A8
EXH Series,4 Pole 150 Amp Frame Breaker In 8" Deep Boxes Class I, II, III, CDEFG, UL/CSA, 316 SS Shaft, Cast Alum Handle Type 4X IP66, Circuit Breaker Handle

EXH1B10

By Killark  
Catalog ID: EXH1B10
EXH Series,4 Pole 250 Amp Frame Breaker In 10" Deep Boxes Class I, II, III, CDEFG, UL/CSA, 316 SS Shaft, Cast Alum Handle Type 4X IP66, Circuit Breaker Handle

EXH1B8

By Killark  
Catalog ID: EXH1B8
EXH Series,4 Pole 250 Amp Frame Breaker In 8" Deep Boxes Class I, II, III, CDEFG, UL/CSA, 316 SS Shaft, Cast Alum Handle Type 4X IP66, Circuit Breaker Handle