* Representative image
+3
NEMA 3R Lift-Off Hinge 8X8X4 Carbon Steel - Gray
Request a Quote
Brand:
Wiegmann
Catalog ID:
LOH080804
NEMA 3R Lift-Off Hinge 8X8X4 Carbon Steel - Gray
Bodies and doors are fabricated from carbon steel
Integrated drip cap
Door is hinged on the left side with lift-off hinges
No knockouts
Mounting holes on the back of the enclosure
Doors are securely fastened with a padlockable draw latch
Grounding provisions are provided
ANSI-61 gray polyester powder inside and out
Optional back panels are painted with while polyester powder
Product details
Resources and downloads
Product details
General
Application
Designed for use as wiring boxes and junction boxes. Provides protection in
outdoor installations against rain, sleet, and snow, or indoors against dripping water.
Color
Gray
EU RoHS Indicator
No
Material
Carbon Steel
Mounting Method
Wall Mount
UPC
786725883721
Dimensions
Depth
4 in
Height
8 in
Width
8 in
Certifications And Compliance
Certified Listed
UL Listed
CSA Listed
Nema Rating
NEMA 3R
Logistics
Carton Quantity
1
Resources and downloads
Specifications
LOH080804 Specification Sheet
Catalogs
Wiegmann NEMA 3R Enclosures
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions