text.skipToContent text.skipToNavigation

15515

By Killark 

Catalog ID: 15515

By Killark
Catalog ID:  15515
Mounting Pan, 6061 Aluminum. For use with EXB-1218 Bolted Enclosure.
  • Mounting pans are 1/8” or 3/16” thick sheet aluminum and are sized to provide the maximum usable surface area when installed.
  • Made of high strength, light weight, corrosion resistant 6061-T6 aluminum sheet stock.

Mounting pans are 1/8" thick sheet aluminum and sized to provide the maximum usable surface area when installed.

Add to List

More Options

Where to Buy

Product Details

General

Application For use with EXB and XJB Series enclosures.
Color Gray
EU RoHS Indicator Contact Manufacturer
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series EXB
Type Mounting Pan
UPC 783936982953

Dimensions

Dimensions 10 in x 16 in x 0.125 in
Gross Weight with Packaging 3
Height 0.125 in
Length 10 in
Width 16 in

Resources and Downloads

Customer Notices