KIL_E_7996-1
* Representative image
KIL_E_7996-1

Mounting Pan, 6061 Aluminum, for use in EXB-68 Bolted Enclosure

Brand:

Killark

Catalog ID:

7997-1

Mounting Pan, 6061 Aluminum, for use in EXB-68 Bolted Enclosure

  • Mounting pans are 1/8” or 3/16” thick sheet aluminum and are sized to provide the maximum usable surface area when installed.
  • Made of high strength, light weight, corrosion resistant 6061-T6 aluminum sheet stock.

Mounting pans are 1/8" thick sheet aluminum and sized to provide the maximum usable surface area when installed.

Product details

General

Application
  • For use with EXB and EXBLT Series enclosures.
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
EXB
Type
  • Mounting Pan
  • Mounting Pan
UPC
783936982663

Dimensions

Dimensions
5 in x 7 in x 0.125 in
Gross Weight with Packaging
0.41
Height
0.125 in
Length
5 in
Width
7 in

Resources and downloads