text.skipToContent text.skipToNavigation

TBWE-51

by Killark 

Catalog ID: TBWE-51

Terminal Blocks, 51 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

  • Terminal blocks have clamping screwtype terminals which accommodate either aluminum or copper wire.
  • TMS marking strips are included.

Terminal blocks have clampling screw-type terminals which accommodate either aluminum or copper wire. TMS marking strips are included. When more than one terminal strip is required, a mounting pan should be used for ease of mounting and wiring.

Product Details

General

Application Mounting in EXB, XJB, GR, DB Series junction boxes. Use in connecting and in arrangement of control wiring for control panel and switchboard applications.
Color White
EU RoHS Indicator Contact Manufacturer
Series TBWE
Type 51-Circuit Terminal Block
UPC 783936640419

Dimensions

Gross Weight with Packaging 2.261

Resources/Downloads