KIL_E_2HKB-B-2GLD_Isometric
* Representative image
KIL_E_2HKB-B-2GLD_Isometric

HK Instrument Enclosure, 3-1/2" ID Round Body Double Port, 2" Lens and Flat Cover, Class I, II, III, BCDEFG, UL/CSA/FM, Cast Alum, Type 4

Brand:

Killark

Catalog ID:

2HKB-B-GL

HK Series, 3-1/2" Internal Diameter Round Body Double Port, 2" Lens and Flat Cover, Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4, Instrument Enclosure

  • Internal ground screw supplied on all boxes.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of box and covers.
  • Offset feed-thru conduit openings (3/4” NPT) for maximum use of interior volume.
  • Interior "X”-configuration mounting pad for instrument/device cast into the bottom of the box provided for flexibility.
  • Covers have shrouded tamper resistant set screws as standard.

Enclosures are explosion proof, dust/ignition proof, weather proof, and tamper resistant. HK Series boxes covers are cast from a copper-free aluminum alloy. Neoprene O-rings are provided with HK boxes to assure water resistance in NEMA 4/IP66 conditions.

Product details

General

Application
  • Instrumentation housed in HK Series enclosures typically used to measure, detect, monitor, transmit, and control industrial processes and systems. HK Series enclosures are suitable for a broad range of applications, meeting both domestic and international
Color
  • Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
HK
Type
  • Enclosure, Blank Cover, & Lens Cover
  • Enclosure, Blank Cover, & Lens Cover
UPC
783936295480

Dimensions

Gross Weight with Packaging
4.9

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A(suffix GA) B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E83696