KIL_E_B7EM_Isometric
* Representative image
KIL_E_B7EM_Isometric

B7E Series, 8 X 21.75 X 8.32, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

Brand:

Killark

Catalog ID:

B7EE

B7E Series, 8 X 21.75 X 8.32, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

Recessed flange notches to allow for easier cover opening.

Copper-free cast aluminum construction - high strength, lighter in weight, and corrosion resistant. Quick release, captivated cover bolts of 316 grade stainless steel - triple-lead bolts require only 3-1/2 turns to disengage. Stainless steel (316 grade) f

Product details

General

Application
  • Locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fibers and flyings, and areas which are subject to corrosion, weather, and dampness. Petroleum refineries, chemical and petrochemical plants w
Color
  • Gray
Cover Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Series
B7E
Type
  • Junction Box
  • Junction Box
UPC
783936020228

Dimensions

Gross Weight with Packaging
80

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
3, 4, 4X
UL File Number
E83696