KIL_E_B7EQ_Isometric
* Representative image
KIL_E_B7EQ_Isometric

B7E Series, 4.25 X 9.18 X 6.31, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

Brand:

Killark

Catalog ID:

B7EQ

B7E Series, 4.25 X 9.18 X 6.31, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Cover bolts of 316 grade stainless steel for maximum protection from corrosion.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard for a Type 4X rating.
  • Mounting lugs are bolt on, made from ductile aluminum alloy.
  • Conduit and device openings factory or field installed.

Copper-free cast aluminum construction - high strength, lighter in weight, and corrosion resistant. Quick release, captivated cover bolts of 316 grade stainless steel - triple-lead bolts require only 3-1/2 turns to disengage. Stainless steel (316 grade) f

Product details

General

Application
  • Locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fibers and flyings, and areas which are subject to corrosion, weather, and dampness. Petroleum refineries, chemical and petrochemical plants w
Color
  • Gray
Cover Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
B7E
Type
  • Junction Box
  • Junction Box
UPC
783936020334

Dimensions

Gross Weight with Packaging
23.2

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
3, 4, 4X