text.skipToContent text.skipToNavigation

DB-8188

by Killark 

Catalog ID: DB-8188

DB Series, 8 X 18 X 8, Class II, III, EFG, Cast Aluminum, Type 4, Bolted Enclosure

  • Copper-free aluminum (less than 4/10 of 1%).
  • Surface mounting type box with raised cover.
  • Mounting lugs included as standard.
  • Cover screws are stainless steel.
  • Gaskets mechanically fastened to cover.
  • All DB boxes cast with wall thicknesses suitable to drill and tap conduit openings.
  • Conduit openings may be factory or field installed.
  • Available blank or with factory modifications.

The DB series bolted enclosures are for use in locations with hazardous dust, are corrosive, wet, hose down, dirty, under both sever hot and cold ambient conditions. The DB series is UL / CSA certified Class II Groups EFG, Class III, Type 4 & 4X. The DBs are made of cast copper-free aluminum (less than 4/10 of 1%). Supplied standard with a mechanically fastened flat rubber cover gasket and separate cast mounting lugs. The boxes can be pre-drilled internally for factory or field installed mounting pans. Options include viewing windows, control operators, circuit breaker handles, NPT conduit openings.

Product Details

General

Color Gray
Cover Type Bolted
EU RoHS Indicator Contact Manufacturer
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series DB
Size 8" x 18" x 8"
Type Junction Box
UPC 783936100319

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating 3, 4, 4X
UL File Number E10514

Resources/Downloads