text.skipToContent text.skipToNavigation

EXB-16166 N34

by Killark 

Catalog ID: EXB-16166 N34

EXB Series, 16 X 16 X 6, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Reduced number of cover bolts.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Mounting lugs are bi-directional, bolt on, made from ductile aluminum alloy.
  • Back pan mounting holes predrilled.
  • Conduit and device openings factory or field installed.
  • Aluminum hinges and stainless steel hardware standard on mid to large size boxes.
  • Recessed flange notches to allow for easier cover opening.

Copper-free cast aluminum construction - high strength, lighter in weight, and corrosion resistant. Fewer cover bolts - computer-aided design lessens the number of cover bolts by eliminating corner bolts. Reduces installation and maintenance time. Gaskete

Product Details

General

Application Locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fibers and flyings, and areas which are subject to corrosion, weather, and dampness. Petroleum refineries, chemical and petrochemical plants w
Color Gray
Cover Type Bolted
EU RoHS Indicator Contact Manufacturer
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series EXB
Size 16" x 16" x 6"
Type Junction Box
UPC 783936119137

Dimensions

Dimensions 9.19 in x 20.38 in x 20.38 in
Gross Weight with Packaging 3817.015
Height 20.38 in
Length 9.19 in
Width 20.38 in

Certifications and Compliance

ATEX File Number PTB 07 ATEX 1025U / PTB 07 ATEX 1024
CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IECEx File Number IEC E x 07.0022U / IEC E x 07.0023
Nema Rating 3, 4, 4X
UL File Number E10514 / E83696 / E12379

Accessories