text.skipToContent text.skipToNavigation

GRM-375L52

by Killark 

Catalog ID: GRM-375L52

GR Series, 6 X 6 X 12.25, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Meter Housing

  • Compact rectangular enclosures with threaded lens covers for mounting of 3”, 3-1/2”, 4” or 4-1/2” round or rectangular instruments such as ammetersand voltmeters.
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction and tempered soda lime glass, cemented in place.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Cast mounting lugs are standard on all boxes.
  • Internal ground screw supplied on all boxes.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of box and cover.
  • Two 3/4”-14 NPT drilled and tapped conduit openings, one top and one bottom, are standard.
  • Internal mounting pan is attached to inside back of box with spacers for mounting meter.

Compact square or rectangular enclosures with threaded screw type covers provide easy access to interior. Can be shipped in component parts and still maintain third party UL-CSA-FM approvals. Enclosure has lens cover. Cast mounting lugs are standard on al

Product Details

General

Application Use GR Series Instrument Enclosures for mounting of 3", 3-1/2", 4", or 4-1/2" round or rectangular instruments such as ammeters and voltmeters. Two 3/4"-14 NPT drilled and tapped conduit openings, one top and one bottom, are standard. Internal mounting pa
Color Gray
Cover Type Threaded
EU RoHS Indicator Contact Manufacturer
Material Copper-free aluminum
Series GR Enclosures
Type Enclosure & Lens Cover
UPC 783936233475

Dimensions

Dimensions 8.5 in x 9.75 in x 7.25 in
Gross Weight with Packaging 14.73
Height 7.25 in
Length 8.5 in
Width 9.75 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514 / E83696

Accessories

Product Name Description
GRM-RG
GR Series, GRM Replacement O-Ring Gasket
6064
Mounting Pan, 6061 Aluminum. For use with GRM Screw Cover Enclosure.