text.skipToContent text.skipToNavigation

A060603

By Wiegmann 

Catalog ID: A060603

By Wiegmann
Catalog ID:  A060603
N1 Hinged-Cover 6X6X3 Carbon Steel - Gray

Designed for use as surface-mounted junction box, switch box and cutout box.

  • Bodies and doors fabricated from 16 gauge steel. 3" depth boxes are furnished with formed steel hinged non-removable cover. Various sizes of removable concentric knockouts are furnished on all four sides of standard cutout boxes. Mounting holes on back of box.
  • Product Details

    General

    EU RoHS Indicator No
    Knockouts Yes
    Listings UL, CSA
    Type Enclosure
    UPC 786725300303

    Dimensions

    Actual Height 6.125 in
    Actual Width 6.125 in
    Depth 3 in
    Height 6 in
    Weight 3 lb
    Width 6 in

    Conductor Related

    Cable Entry Knock Outs

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics