MY LISTS
HUBBELL
Image of SC121204NK N1 Screw-Cover - No Knockouts 12X12X4 Carbon Steel - Gray
* Representative image
Image of SC121204NK N1 Screw-Cover - No Knockouts 12X12X4 Carbon Steel - Gray
play
360 View
Buy America(n) Qualified

N1 Screw-Cover - No Knockouts 12X12X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC121204NK

N1 Screw-Cover - No Knockouts 12X12X4 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from 16 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.

Product details

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC121204NK

Color

Ansi-61 Gray Textured

Construction

Spot Welded

Cover Type

Screw Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725313914

Dimensions

Actual Depth

4.188 in

Actual Height

12.25 in

Actual Width

12.125 in

Depth

4 in

Height

12 in

Weight

9 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

  • cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

5

Pallet Quantity

63

Resources and downloads

Media

360 View