SC-NK
* Representative image
SC-NK

N1 Screw-Cover - No Knockouts 24X24X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SC242412NK

N1 Screw-Cover - No Knockouts 24X24X12 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 14 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.

Product details

General

Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Color
Ansi-61 Gray Smooth
Construction
Tack Welded
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Smooth
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Enclosure
UPC
786725847082

Dimensions

Actual Height
24.125 in
Actual Width
24.125 in
Depth
12 in
Height
24 in
Weight
50 lb
Width
24 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
1
Pallet Quantity
4

Resources and downloads