text.skipToContent text.skipToNavigation

N1 Screw-Cover - No Knockouts 30X30X10 Carbon Steel - Gray

By Wiegmann 

Catalog ID: SC303010NK

By Wiegmann
N1 Screw-Cover - No Knockouts 30X30X10 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from 12 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.
  • Product Details

    General

    Application Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
    Color Ansi-61 Gray Smooth
    Construction Tack Welded
    Cover Type Screw Cover
    EU RoHS Indicator No
    Finish Type Smooth
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Mounting Type Mounting Holes
    Type Enclosure
    UPC 786725847389

    Dimensions

    Actual Depth 10.125 in
    Actual Height 30.125 in
    Actual Width 30.125 in
    Depth 10 in
    Height