text.skipToContent text.skipToNavigation

N1C121208

By Wiegmann 

Catalog ID: N1C121208

By Wiegmann
Catalog ID:  N1C121208
N1 Hinged-Cover 12X12X8 Carbon Steel - Gray

Designed for use as control enclosures and instrument cases in areas not required oil-tight and dust-tight specifications.

  • Bodies and doors fabricated from 14 gauge steel. Continuous hinged covers. Mounting holes on back of cabinet. Grounding provisions provided. Doors furnished standard with flushmount quarter-turn style latch. Weldnuts provided for mounting optional back panels.
  • Product Details

    General

    EU RoHS Indicator Yes
    Knockouts No
    Listings UL, CSA
    Type Enclosure
    UPC 786725340552

    Dimensions

    Depth 8 in
    Height 12 in
    Weight 14 lb
    Width 12 in

    Certifications and Compliance