text.skipToContent text.skipToNavigation

N1C121606LP

By Wiegmann 

Catalog ID: N1C121606LP

By Wiegmann
Catalog ID:  N1C121606LP
N1 Hinged-Cover 12X16X6 Carbon Steel - Gray

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

  • Bodies and doors fabricated from 14 gauge steel. Mounting holes on back of cabinet. Collar studs provided for mounting optional back panel. Doors furnished standard with flushmount quarter-turn style latch. Doors secured by butt hinges. Grounding provisions provided.
  • Product Details

    General

    EU RoHS Indicator No
    Knockouts No
    Listings UL, CSA
    Type Enclosure
    UPC 786725612000

    Dimensions

    Actual Depth 6.750 in
    Depth 7 in
    Height 16 in
    Weight 24 lb
    Width 12 in