N1C-LP
* Representative image
N1C-LP

N1 Hinged-Cover 16X24X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

N1C162406LP

N1 Hinged-Cover 16X24X6 Carbon Steel - Gray

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

Bodies and doors fabricated from 14 gauge steel. Mounting holes on back of cabinet. Collar studs provided for mounting optional back panel. Doors furnished standard with flushmount quarter-turn style latch. Doors secured by butt hinges. Grounding provisions provided.

Product details

General

Application
Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.
Color
Ansi-61 Gray Smooth
Construction
Seam and Spot Welded
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Smooth
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Enclosure
UPC
786725843930

Dimensions

Actual Depth
6.75 in
Depth
7 in
Height
24 in
Weight
48 lb
Width
16 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
1