text.skipToContent text.skipToNavigation

N1C202406LP

By Wiegmann 

Catalog ID: N1C202406LP

By Wiegmann
Catalog ID:  N1C202406LP
N1 Hinged-Cover 20X24X6 Carbon Steel - Gray

  • Bodies and doors fabricated from 14 gauge steel. Mounting holes on back of cabinet. Collar studs provided for mounting optional back panel. Doors furnished standard with flushmount quarter-turn style latch. Doors secured by butt hinges. Grounding provisions provided.
  • Product Details

    General

    EU RoHS Indicator Yes
    Knockouts No
    Listings UL, CSA
    Type Enclosure
    UPC 786725612086

    Dimensions

    Actual Depth 6.750 in
    Actual Width 20.000 in
    Depth 7 in
    Height 24 in
    Weight 36 lb
    Width 20 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources and Downloads

    Specifications