text.skipToContent text.skipToNavigation

N1C202408LP

By Wiegmann 

Catalog ID: N1C202408LP

By Wiegmann
Catalog ID:  N1C202408LP
N1 Hinged-Cover 20X24X8 Carbon Steel - Gray

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

  • Bodies and doors fabricated from 14 gauge steel. Mounting holes on back of cabinet. Collar studs provided for mounting optional back panel. Doors furnished standard with flushmount quarter-turn style latch. Doors secured by butt hinges. Grounding provisions provided.
  • Product Details

    General

    Application Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.
    Color Ansi-61 Gray Smooth
    Construction Seam and Spot Welded
    Cover Type Hinged Cover
    EU RoHS Indicator Yes
    Finish Type Smooth
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Mounting Type Mounting Holes
    Type Enclosure
    UPC 786725612093

    Dimensions

    Actual Depth 8.750 in
    Actual Width 20.000 in
    Depth 8 in
    Height 24 in
    Weight 48 lb
    Width 20 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 1