text.skipToContent text.skipToNavigation

N1C364817

by Wiegmann 

Catalog ID: N1C364817

N1 Hinged-Cover 36X48X17 Carbon Steel - Gray

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

  • Bodies and doors fabricated from 14 gauge steel. Continuous hinged doors. Doors are easily removable by pulling the hinged pin. Collar studs provided for mounting optional back panels. External mounting feet provided. Grounding provisions provided. Doors are furnished standard with flushmount quarter-turn latch.
  • Product Details

    General

    Application Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.
    Color Ansi-61 Gray Textured
    Construction Seam and Spot Welded
    Cover Type Hinged Cover
    EU RoHS Indicator Yes
    Finish Type Textured
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Mounting Type External Mounting Feet
    Type Enclosure
    UPC 786725341986

    Dimensions

    Actual Depth 17.25 in
    Actual Width 36.000 in
    Depth 17 in
    Height 48 in
    Weight 168 lb
    Width 36 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions